24-GD5052-02 IDLRTN P/A ST L/L FS

24-GD5052-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 27 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
Idlr Tn P/A Stl Ang/ang Fs