42-FD6058-01 IDL*RTN TRK ST 5DRP

42-FD6058-01 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 45 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 90 LB
Idl*rtn Trac Stl 5 Drp