30-GD6056-02 IDL*P/A 4.5DRP RBDSC F/S

30-GD6056-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
Idl*P/A 4.5drp DscruB Factory Sealed