72-D6040 6x74.75 Steel Roll F/S

72-GD6040-02 MFG #: Rex
Out of Stock
  • Belt Width: 72 in
  • Center Rolls Shell Length: 75 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 81 LB
72-d6040 6x74.75 Stl Roll Factory Sealed w/4.5 Drop Brkt