66-GD5020-02 IDL*FLT D ST4.25RIS F/S

66-GD5020-02 MFG #: Rex
Out of Stock
  • Belt Width: 66 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
Idl*flat D Stl4.25ris Factory Sealed