54-GD4040-02 RTN D 4.5 DRP ST FS

54-GD4040-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 57 in
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 0 degrees
Return D 4.5 Drop Stl Fs