48-GD6020-02 IDL*FLT ST 4.25RISE F/S

48-GD6020-02 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
Idl *flat Stl 4.25rise Factory Sealed