42-GD6400-02 IDL*45TRGH ST EQ F/S-D

42-GD6400-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 15 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 45 degrees
Idl*45 Trough Stl Eq Factory Sealed-d