18-GD5040-01 RTN D 4.5 DRP ST RG

18-GD5040-01 MFG #: Rexnord
Out of Stock
  • Belt Width: 18 in
  • Center Rolls Shell Length: 21 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
Return D 4.5 Drop Stl Rg