60-GC5201-02 IDL*20TRGH ST UEQ F/S

60-GC5201-02 MFG #: Rex
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 51 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
  • Weight: 104 LB
Idl*20Trough Stl UEQ Factory Sealed