60-C6201 Troughing IdlER F/S

60-GC6201-02 MFG #: Rex
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 51 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 20 degrees
  • Weight: 116 LB
60-C6201 Troughing Idler Factory Sealed Steel Unequal