54-GC6400-02 IDL*45TRGH ST EQ F/S

54-GC6400-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 19 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 45 degrees
Idl*45 Trough Stl Eq Factory Sealed