54-GC6201-02 IDL*20TRGH ST UEQ F/S
54-GC6201-02 MFG #: Rexnord
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 10.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.38 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 9.00 in
- Belt Width: 54 in
- Center Rolls Shell Length: 45 in
- Idler Type: Steel Unequal Length Roll Troughing
- Length from Bolt Mounting Center to Center Across Belt Width: 63 in
- Length of Idler Belt Width Direction at Mounting Surface: 65.50 in
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.38 in
- Roll Diameter: 6.0 in
- Trough Angle: 20 degrees
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
Idl*20Trough Stl UEQ Factory Sealed