48-GC6401-02 IDL*45TRGH ST UEQ F/S

48-GC6401-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 33 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 45 degrees
Idl *45 Trough Stl UEQ Factory Sealed