48-GC5401-02 IDL*45TRGH ST UEQ F/S

48-GC5401-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 17 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 45 degrees
Idl*45 Trough Stl UEQ Factory Sealed