48-GC5301-02 IDL*35TRGH ST UEQ F/S

48-GC5301-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 33 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
Idl*35 Trough Stl UEQ Factory Sealed