42-GC6310-02 IDL*35 A/S ST EQ F/S

42-GC6310-02 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 15 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
  • Weight: 176 LB
Idl*35 A/S Stl Eq Factory Sealed