42-GC5201-02 IDL*20TRGH ST UEQ F/S

42-GC5201-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 33 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
Idl*20Trough Stl UEQ Factory Sealed