36-GC5401-02 IDL*45TRGH ST UEQ F/S
36-GC5401-02 MFG #: Rexnord
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 8.50 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
- Belt Width: 36 in
- Center Rolls Shell Length: 21 in
- Idler Type: Steel Unequal Length Roll Troughing
- Length from Bolt Mounting Center to Center Across Belt Width: 45 in
- Length of Idler Belt Width Direction at Mounting Surface: 47.50 in
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.31 in
- Roll Diameter: 5.0 in
- Trough Angle: 45 degrees
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
Idl*45 Trough Stl UEQ Factory Sealed