24-GC4300-02 IDL*35TRGH ST EQ F/S

24-GC4300-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 9 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
Idl*35 Trough Stl Eq Factory Sealed