20-C6200 F/S
20-GC6200-02 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 8.50 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
- Belt Width: 20 in
- Center Rolls Shell Length: 9 in
- Idler Type: Steel Equal Length Roll Troughing
- Length from Bolt Mounting Center to Center Across Belt Width: 29 in
- Length of Idler Belt Width Direction at Mounting Surface: 31.00 in
- Lubrication Type: Factory Sealed
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.31 in
- Roll Diameter: 6.0 in
- Trough Angle: 20 degrees
- Weight: 53 LB
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
20-C6200 Factory Sealed Troughing Idler