60-GC5303-02 IDL*35TRGH IMP UEQ F/S

60-GC5303-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 45 in
  • Material: Rubber Impact
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
Idl*35 Trough Imp UEQ Factory Sealed