54-C5302 R/G

54-GC5302-01 MFG #: Rex
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 19 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
  • Weight: 105 LB
54-C5302 Troughing Impact Idler