36-GC5303-02 IDL*35TRGH IMP UEQ F/S

36-GC5303-02 MFG #: Rex
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 21 in
  • Lubrication Type: Factory Sealed
  • Material: Rubber Impact
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
  • Weight: 70 LB
Idl*35 Trough Imp UEQ Factory Sealed