30-GD5203-02 IDL*20TRGH IMP UEQ F/S D

30-GD5203-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 11 in
  • Material: Rubber Impact
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
Idl*20Trough Imp UEQ Factory Sealed D