30-GC5049-02 RTN IMP 4.5 DRP F/S-C

30-GC5049-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Material: Rubber Impact
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
Rtn Impact 4.5 Drop Factory Sealed-c