30-GC5025-02 FLT IMP 4.25RISE FS-C
30-GC5025-02 MFG #: Rexnord
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 6.25 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 3.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 5.00 in
- Belt Width: 30 in
- Center Rolls Shell Length: 33 in
- Idler Type: Impact Roll Flat Carrying
- Length from Bolt Mounting Center to Center Across Belt Width: 39 in
- Length of Idler Belt Width Direction at Mounting Surface: 35.00 in
- Material: Rubber Impact
- Mounting Pad Thickness at Bolts: 0.19 in
- Rise of Mounting Pad Surface to Center of Roll: 4.25 in
- Roll Diameter: 5.0 in
- Trough Angle: 0 degrees
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.69 in
Flat Impact 4.25rise F S-c