60-GC6412-02 IDL*45 P/A ST EQ F/S

60-GC6412-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 21 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 45 degrees
Idl* 45 P/A Stl Eq Factory Sealed