60-GC5313-02 IDL*35 P/A ST UEQ F/S

60-GC5313-02 MFG #: Rex
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 45 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
  • Weight: 212 LB
Idl*35 P/A Stl UEQ Factory Sealed