60-GC5313-01 IDL*35 P/A ST UEQ R/G

60-GC5313-01 MFG #: Rexnord
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 45 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
Idl* 35 P/A Stl UEQ R/g