54-GC6212-02 IDL*20 P/A ST EQ F/S

54-GC6212-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 19 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 20 degrees
Idl* 20 P/A Stl Eq Factory Sealed