48-GC6057-02 RTN P/A SPRL L/L FS

48-GC6057-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Material: Rubber
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
Rtn P/A Spiral Ang/ang Fs