48-GC5412-02 IDL*45 P/A ST EQ F/S
48-GC5412-02 MFG #: Rexnord
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 10.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
- Belt Width: 48 in
- Center Rolls Shell Length: 17 in
- Length from Bolt Mounting Center to Center Across Belt Width: 57 in
- Length of Idler Belt Width Direction at Mounting Surface: 59.00 in
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.25 in
- Roll Diameter: 5.0 in
- Trough Angle: 45 degrees
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
Idl*45 P/A Stl Eq Factory Sealed