48-GC5213-01 IDL*20 P/A ST UEQ R/G

48-GC5213-01 MFG #: Rexnord
Out of Stock
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 10.75 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
  • Belt Width: 48 in
  • Center Rolls Shell Length: 39 in
  • Length from Bolt Mounting Center to Center Across Belt Width: 57 in
  • Length of Idler Belt Width Direction at Mounting Surface: 59.00 in
  • Material: Steel
  • Mounting Pad Thickness at Bolts: 0.25 in
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
Idl20* UEQ P/A FaB Regr Troughing Training Idler-P T - Un R