48-GC5051-02 IDL*A/S 4.5DRP ST F/S

48-GC5051-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
Idl*a/s 4.5drp Stl Factory Sealed