48-GC5030-01 IDL*A/S 4.75RIS ST R/G

48-GC5030-01 MFG #: Rexnord
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
Idl* A/S 4.75 Ris Stl Regreasable