42-GC5410-01 IDL*45 A/S ST EQ R/G

42-GC5410-01 MFG #: Rexnord
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 15 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 45 degrees
Idl* 45 A/S Stl Eq R/g