42-GC5211-01 IDL*20 A/S ST UEQ R/G

42-GC5211-01 MFG #: Rexnord
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 33 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
Idl* 20 A/S Stl UEQ R/g