36-GD5052-02 IDLRTN P/A ST L/L FS

36-GD5052-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 39 in
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
Idlrtn P/A Stl Ang/ang Fs