30-GD5310-02 IDL*35 A/S ST EQ F/S-D

30-GD5310-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 11 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
Idl*35 A/S Steel Eq Factory Sealed-d