30-GD5051-02 IDL*A/S 4.5DRP ST F/S

30-GD5051-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
Idl*a/s 4.5drp Steel Factory Sealed