30-GC6410-02 IDL*45 A/S ST EQ F/S

30-GC6410-02 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 11 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 45 degrees
  • Weight: 147 LB
Idl* 45 A/S Stl Eq R/g