30-GC6056-02 IDL*P/A 4.5DRP RBDSC F/S

30-GC6056-02 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Lubrication Type: Factory Sealed
  • Material: Rubber Disc
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 134 LB
Idl*P/A 4.5 Drp DscruB Factory Sealed