30-GC6052-20 IDL P/A 4.5DRP ST F/S

30-GC6052-20 MFG #: Rexnord
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
Idl P/A 4.5. Drp Stl Factory Sealed