30-C5056 Rt Trgc R/G
30-GC5056-01 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 5.00 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.25 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 3.75 in
- Belt Width: 30 in
- Center Rolls Shell Length: 33 in
- Idler Type: Rubber Disc Return Training, Positive Arm
- Length from Bolt Mounting Center to Center Across Belt Width: 39 in
- Length of Idler Belt Width Direction at Mounting Surface: 41.50 in
- Lubrication Type: Regreaseable
- Material: Rubber Disc
- Mounting Pad Thickness at Bolts: 0.25 in
- Overall Base Length Belt Travel Direction: 8 in
- Rise of Mounting Pad Surface to Center of Roll: 4.50 in
- Roll Diameter: 5.0 in
- Trough Angle: 0 degrees
- Weight: 131 LB
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.69 in
30-C5056 Rt Trg Idler-disc Chk 30-C5052 & C5043 Chg Rl