24-GD6310-02 IDL*35 A/S ST EQ F/S-D

24-GD6310-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 9 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
Idl*35 A/S Stl Eq Factory Sealed -D