24-GC6051-02 IDL*A/S 4.5DRP ST F/S

24-GC6051-02 MFG #: Rexnord
Out of Stock
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 5.00 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.25 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 3.75 in
  • Belt Width: 24 in
  • Center Rolls Shell Length: 27 in
  • Length from Bolt Mounting Center to Center Across Belt Width: 33 in
  • Length of Idler Belt Width Direction at Mounting Surface: 35.50 in
  • Material: Steel
  • Mounting Pad Thickness at Bolts: 0.18 in
  • Overall Base Length Belt Travel Direction: 10 in
  • Rise of Mounting Pad Surface to Center of Roll: 4.50 in
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.69 in
Idl* A/S 4.5drp Stl Factory Sealed