24-GC5213-02 IDL*20 P/A ST UEQ F/S

24-GC5213-02 MFG #: Rex
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 9 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
  • Weight: 119 LB
Idl*20 P/A Stl UEQ Factory Sealed