20-GC5031-02 IDL*P/A 4.75RIS ST F/S

20-GC5031-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 20 in
  • Center Rolls Shell Length: 23 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
Idl*P/A 4.75 Ris Stl Factory Sealed