48-FC6041-19 IDL*L/S ST 1.19BRG
48-FC6041-19 MFG #: Rexnord
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 4.62 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.00 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 4.25 in
- Belt Width: 48 in
- Center Rolls Shell Length: 51 in
- Idler Length Belt Width Direction Below Bolt Mounting Surface: 59 in
- Idler Type: Steel Live Shaft Return
- Length from Bolt Mounting Center to Center Across Belt Width: 57 in
- Length of Idler Belt Width Direction at Mounting Surface: 58.75 in
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.69 in
- Overall Base Length Belt Travel Direction: 6 in
- Rise of Mounting Pad Surface to Center of Roll: 1.68 in
- Roll Diameter: 6.0 in
- Trough Angle: 0 degrees
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.56 in
Idl *l/s Stl 1.19Brg